Recommended for medium pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1 Type S and ISO 1436 1SN R1, as well as the performance requirements of EN 853 1SN. Recommended Couplings: PCK Couplings (-4 to -16), Global Braid Couplings -GB (-4 and -6 to -16), Field Attachable Type T Couplings, GlobalSpiral™ Couplings (-6 through -20) GlobalSpiral™ Plus Couplings (-24 and -32), MegaCrimp™ Couplings, Power Crimp™ Couplings (-3), Power Crimp™ Grease Couplings (-3), Stainless Steel B Couplings (-4, -6, -8, -10, -12, -20, -32).
Product # | 4657-4827 |
---|---|
Description | GATR 12 G1 1-WIRE BRAID HOSE - SAE 100R1 TYPE AT |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 228.6 |
Min. Burst Pressure (psi) | 6100 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.05 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 1.1 |
Outside Diameter (mm) | 27.9 |
Coupling Recommendation | G,PCK,GB |
---|
Construction: Cover | Black, oil and abrasion resistant synthetic rubber (Modified Nitrile- Type C2) |
---|---|
Construction: Reinforcement | One braid of high-tensile steel wire. |
Construction: Tube | Black, oil resistant, synthetic rubber (Nitrile- Type C) |
Weight (lbs.) |
---|