Recommended for high pressure hydraulic lines in longwall mining equipment and roof support systems, petroleum based or water emulsion fluids. Recommended Couplings: Mining coupling as per BCS 174 standard.
Product # | 4654-7961 |
---|---|
Description | GATR 4 MINING HOSE (DN6) |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 101.6 |
Min. Burst Pressure (psi) | 26100 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.35 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 0.7 |
Outside Diameter (mm) | 17 |
Coupling Recommendation | Mining Coupling as per BCS 174 Standard |
---|
Construction: Cover | Black, oil resistant abrasion resistant synthetic rubber (Modified Nitrile) |
---|---|
Construction: Reinforcement | Two braids of high-tensile steel wire. |
Construction: Tube | Black, oil resistant synthetic rubber (Nitrile) |
Weight (lbs.) |
---|