Recommended for hydraulic oil lines, anti freeze solution or water. Meets or exceeds requirements of SAE100R3 and EN854.
Product # | 3319-8950 |
---|---|
Description | GATR 4C3 TWO FIBER BRAID HOSE-SAE 100R3 |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 5000 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.35 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 0.6 |
Outside Diameter (mm) | 14.5 |
Coupling Recommendation | G,PCK |
---|
Construction: Cover | Modified Nitrile |
---|---|
Construction: Reinforcement | Two braids of high-tenacity synthetic textile yarn. |
Construction: Tube | Black, synthetic rubber (Nitrile) |
Weight (lbs.) |
---|