Recommended for hydraulic oil lines, heavy-duty transmission oil cooler lines and anti-freeze solutions. Meets or exceeds requirements of SAE 100R6/EN854.
Product # | 3319-8968 |
---|---|
Description | GATR 12C6 1-FIBER BRAID HOSE - SAE 100R6 |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152.4 |
Min. Burst Pressure (psi) | 1200 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.05 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 1.1 |
Outside Diameter (mm) | 27 |
Coupling Recommendation | G,GB |
---|
Construction: Cover | Oil and abrasion resistant synthetic rubber (Modified Nitrile) |
---|---|
Construction: Reinforcement | One braid of high-tenacity yarn. |
Construction: Tube | Specially compounded, oil- resistant, synthetic rubber (Nitrile) Black |
Weight (lbs.) |
---|