Recommended for petroleum-based hydraulic oils, water, glycol antifreeze solutions, engine lubricating oils, and air. Suitable for low-pressure cleaning and pneumatic systems, return lines and low pressure lines. Lock-On hose and couplings are not recommended for pressure surge or critical applications such as permanent piping in residential or commercial buildings. Do not use for gasoline or diesel fuels, unless approved by Gates H/C Product Application. Recommended Couplings: Field Attachable LOL Couplings (Except -3), GLP Couplings (Except -3), GLX Couplings (-4, -6, -8, -12), Special Order Couplings May Be Needed (-3).
Product # | 3284-4832 |
---|---|
Description | GATR 4 LOLR LOL PLUS LOCK-ON HOSE - RED |
Vacuum (In. Hg) | 26 |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76 |
Min. Burst Pressure (psi) | 1200 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.35 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 0.5 |
Outside Diameter (mm) | 12 |
Coupling Recommendation | Field Attachable LOC Couplings (G36) Section AC, GLX® Couplings (-4, -6, -8 and -12) (G44) Section L, Use clamp over G37 single bead and G38 barbed with clamp. |
---|
Construction: Cover | Oil and abrasion resistant synthetic rubber (Modified Nitrile - Type C2),red (LOLR) |
---|---|
Construction: Reinforcement | One braided, high-tensile synthetic textile cord. |
Construction: Tube | Type C (Nitrile), Black |
Weight (lbs.) |
---|