Technologically advanced and highly flexible V-belt, designed for drives in passenger cars and light-duty vehicles.
Part # | 6392MC |
---|---|
Product # | 8532-16392 |
Description | 6392MC 11.2 x 540 |
Effective Length (in) | 0.44 |
Effective Length (mm) | 540 |
Number of Ribs | 0 |
Top Width (in) | 0.44 |
Top Width (mm) | 11.2 |
Color | Black |
---|---|
Material | CR |
Weight (lbs.) |
---|