The wrapped classical section Hi-Power™ V-belt has a long reputation for reliability on agricultural and industrial applications. The arched top of the Hi-Power™ belt provides superior strength to prevent "dishing" and distortion of the tensile section. The cords are properly aligned, each of them carrying its full share of the load.
Part # | C150 22X3868LP/3810LI HIPOWER |
---|---|
Product # | 9004-10150 |
Description | C150 22X3868LP/3810LI HIPOWER |
Effective Length (in) | 154 |
Effective Length (mm) | 3912 |
Number of Ribs | 1 |
Section | C |
Top Width (in) | 0.87 |
Top Width (mm) | 22 |
Angle. | 40 |
Specifications | Cord Type: PES |
Thickness (in) | 0.55 |
Thickness (mm) | 14 |
Color | Black |
---|---|
Construction | Bandless |
Material | CR |
Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
---|
Weight (lbs.) | 1.41 |
---|
Featuring a composite, multi-purpose construction, Gates® Hi-Power™ II Belts resist oil, heat, ozone, sunlight, weather, and ageing. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.
Gates® Flex-Weave™ oil and heat resistant cover is designed with built-in static connectivity to protect your belt core from the toughest operating environments. The proprietary, woven Flex-Weave™ fabric increases the angle facing the direction of pull, developing even less stress for a given amount of bending.