The wrapped classical section Hi-Power™ V-belt has a long reputation for reliability on agricultural and industrial applications. The arched top of the Hi-Power™ belt provides superior strength to prevent "dishing" and distortion of the tensile section. The cords are properly aligned, each of them carrying its full share of the load.
Part # | B89 17X2310LP/2270LI HIPOWER |
---|---|
Product # | 9003-10089 |
Description | B89 17X2310LP/2270LI HIPOWER |
Effective Length (in) | 92 |
Effective Length (mm) | 2337 |
Outside Circumference (in) | 92.2 |
Outside Circumference (mm) | 2343 |
Number of Ribs | 1 |
Section | B |
Top Width (in) | 0.67 |
Top Width (mm) | 17 |
Angle. | 39 |
Specifications | Cord Type: PES |
Thickness (in) | 0.43 |
Thickness (mm) | 11 |
Color | Black |
---|---|
Construction | Bandless |
Material | CR |
Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
---|
Weight (lbs.) | 0.48 |
---|
Featuring a composite, multi-purpose construction, Gates® Hi-Power™ II Belts resist oil, heat, ozone, sunlight, weather, and ageing. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.
Gates® Flex-Weave™ oil and heat resistant cover is designed with built-in static connectivity to protect your belt core from the toughest operating environments. The proprietary, woven Flex-Weave™ fabric increases the angle facing the direction of pull, developing even less stress for a given amount of bending.