PowerGrip® GTX is the newest premium rubber synchronous belt in the Gates belt range. Available in 8M and 14M pitches, this belt is the optimum choice for high-performance, high-torque conditions and quiet operation. Whether it is for a new drive design or for a replacement, PowerGrip® GTX is the reliable choice.
Part # | GTX 1040 8MX 20 |
---|---|
Product # | 9327-50222 |
Description | GTX 1040 8MX 20 |
Pitch Length (in) | 41 |
Pitch Length (mm) | 1040 |
Pitch (in) | 0.32 |
Pitch (mm) | 8 |
Section | 8MX |
Number of Teeth | 130 |
Height (in) | 0.22 |
Height (mm) | 5.6 |
Width (in) | 0.79 |
Width (mm) | 20 |
Color | Black |
---|---|
Material | CR |
Belt Notes | HTD Design Tooth Form, Single Sided, Smooth Back Side, Temperature Range: -30°C +100°C (-22°F +212°F) |
---|
Weight (lbs.) | 0.122 |
---|