Gates Micro-V® Unique Fit Belts are specially designed to meet the needs of unique applications or problematic drives. Designed for small diameter pulleys, backside idlers, and for use with (or without) automatic tensioners. Special belt constructions eliminate belt noise, reduce tension loss, and solve problem drive applications.
Part # | 4PK1340XS |
---|---|
Product # | 8653-11048 |
Description | 4PK1340XS MV UNIQUE FIT |
Effective Length (in) | 52.8 |
Effective Length (mm) | 1341 |
Number of Ribs | 4 |
Section | L |
Top Width (in) | 0.55 |
Top Width (mm) | 1341 |
Color | Black |
---|---|
Material | EPDM |
Weight (lbs.) |
---|
Our Gates Micro-V® Belts are the result of over 100 years in pursuit of excellence and continuous improvement. Gates product application and material engineering teams benchmark OEM constructions and length as the goal for each belt. But we don’t stop there. We're always pushing to optimize materials and construction to reduce noise, vibration and premature failure. The result? The quietest and highest performing belts in the industry.