Recommended for high-pressure hydraulic oil line applications. Easy to route and to install in extremely tight areas. Exceeds ISO 18752 Grade C, SAE 100R19 and ISO11237 R19. Recommended Couplings: GlobalSpiral Couplings, MegaCrimp Couplings, Stainless Steel B Couplings (-4 though -8), Stainless Steel S Couplings (-12 and -16).
Part # | 8M4KHxRL67 |
---|---|
Product # | 4657-2384 |
Description | 8M4KHxRL67 |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 90 |
Min. Burst Pressure (psi) | 16000 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.82 |
Hose Outside Diameter (mm) | 20.8 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°C to +121°C (-40°F to +250°F) |
Max. Working Pressure (Bar) | 280 |
Length (m) | 67 |
Outside Diameter (in) | 0.82 |
Outside Diameter (mm) | 20.8 |
Specifications | Minimum Burst Pressure (Bar): 1120 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | CR |
Reinforcement | 2-braid, wire |
Construction: Cover | Standard Cover. Polychloroprene (Neoprene) - Type A. |
Construction: Reinforcement | 2WB |
Construction: Tube | Nitrile - Type C. Hyd Fluids, Phosphate Esters, Water Glycol. |
Weight (lbs.) | 0.57 |
---|