Recommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Specially resistant to diesel permeation. For water emulsions see Temperature Limits Table.
Part # | 16GTH |
---|---|
Product # | 3319-4906 |
Description | 16GTH |
Minimum Bend Radius (in) | 6.5 |
Minimum Bend Radius (mm) | 165 |
Min. Burst Pressure (psi) | 1000 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.32 |
Hose Outside Diameter (mm) | 33.5 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°C to +135°C (-40°F to +275°F) |
Max. Working Pressure (Bar) | 17 |
Length (m) | 50.3 |
Outside Diameter (in) | 1.32 |
Outside Diameter (mm) | 33.5 |
Specifications | Minimum Burst Pressure (Bar): 69 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | CR |
Reinforcement | 1-braid, textile |
Construction: Cover | Standard Cover. Polychloroprene (Neoprene) - Type A. |
Construction: Reinforcement | 1FB |
Construction: Tube | Nitrile - Type C. Hyd Fluids, Phosphate Esters, Water Glycol. |
Weight (lbs.) | 0.615 |
---|