Recommended for extremely high pressure and high impulse hydraulic applications. EFG5K is designed to meet or exceed all requirements of ISO 3862 R13 specifications and performance requirements of EN 856 4SP (-10 to -32) and EN 856 4SH (-20 to -32). Recommended Couplings: -6 to -20: GlobalSpiral™; -24, -32: GlobalSpiral™ Maximum.
Part # | 12EFG5K |
---|---|
Product # | 4651-1285 |
Description | 12EFG5K |
Minimum Bend Radius (in) | 4.7 |
Minimum Bend Radius (mm) | 120 |
Min. Burst Pressure (psi) | 20000 |
Hose Inside Diameter (in) | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.24 |
Hose Outside Diameter (mm) | 31.5 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°C to +121°C (-40°F to +250°F) |
Max. Working Pressure (Bar) | 350 |
Length (m) | 30 |
Outside Diameter (in) | 1.24 |
Outside Diameter (mm) | 31.5 |
Specifications | Minimum Burst Pressure (Bar): 1400 |
Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
---|
Color | Black |
---|---|
Cover | CR |
Reinforcement | 4-spiral, wire |
Construction: Cover | Standard Cover. Polychloroprene (Neoprene) - Type A. |
Construction: Reinforcement | 4SW |
Construction: Tube | NBR. Oil Resistant. |
Weight (lbs.) | 1.565 |
---|