Gates has built its reputation on dependable, long-lasting and innovative products. When you need a standard fuel hose to connect your tank to your engine, trust Gates to get the job done right. Our standard fuel and oil hoses are also compatible for low-pressure hydraulic oil, engine oil, tank vents, crankcase vents and coolant bottles. Specially designed for fuel circuits (leaded and unleaded petrol, diesel) in passenger cars and industrial vehicles. It can also be used in evaporative emission control systems and as a vent line.
Part # | 4219G 5/32" / 5/32XRL 4219G FUEL LINE 50 |
---|---|
Product # | 4219-00104 |
Description | 4219G 5/32" |
UPC | 072053133417 |
Dynamic WP (Max.psi) (1) | 50 |
Vacuum (In. Hg) | 24 |
Continuous Operating Temperature Range | -40°F to +257°F |
Minimum Bend Radius (in) | 2 |
Minimum Bend Radius (mm) | 51 |
Min. Burst Pressure (psi) | 250 |
Hose Inside Diameter (in) | 0.16 |
Hose Inside Diameter (mm) | 4.1 |
Hose Outside Diameter (in) | 0.35 |
Hose Outside Diameter (mm) | 8.9 |
Inside Diameter (in) | 0.16 |
Inside Diameter (mm) | 4 |
Temperature Range | -40°C to +125°C (+40°F to +257°F) |
Max. Working Pressure | 50 |
Max. Working Pressure (Bar) | 3 |
Working Pressure (psi) | 50 |
Length (m) | 168 |
Outside Diameter (in) | 0.36 |
Outside Diameter (mm) | 4 |
Markets/Applications | Fuel |
---|
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2 |
Reinforcement | Synthetic textile |
Tube | Nitrile - Type C. Ethanol, Gasoline, Oil Resistant. |
Construction: Cover | Standard Cover. Modified Nitrile - Type C2. Smooth. |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | Nitrile - Type C. Ethanol, Gasoline, Oil Resistant. Black. |
Standards | Exceeds requirements of SAE 30R6 and SAE 30R7. |
---|---|
Standard Industry Specification | SAE 30R6, SAE 30R7 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Standards: Tube | ARPM Class A |
Recommended For | Fuel line applications to provide flexible connections between rigid fuel distribution lines and the engine. Also for use in evaporative emission control systems and as a vent line. |
---|---|
Caution | Not recommended for fuel injection systems. |
Customer Pack | 550 |
---|---|
Weight (lbs.) | 0.09 |
Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability and performance. That experience goes into every Gates® aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.
Gates® develops our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive engine parts that are built to last.