Barricade™ fuel injection hose is a low permeation, multi-fuel compatible hose that virtually eliminates fuel vapour loss thanks to our 5-layer GreenShield™ barrier technology. Works with multiple fuels (approved for use with leaded and unleaded petrol, diesel, biodiesel up to B-100, E-10, E-15, E-85, 100% methanol, ethanol and gasohol fuels).
Part # | 27339 |
---|---|
Product # | 4219-06035 |
Description | 27339 FUEL INJ BF 6MMX7.62M |
UPC | 770075453833 |
Outside Diameter 1 (mm) | 13 |
Centerline Length (ft) | 25 |
Centerline Length (m) | 7.62 |
Hose Inside Diameter (in) | 0.25 |
Hose Inside Diameter (mm) | 6.3 |
Inside Diameter 1 (in) | 0.24 |
Inside Diameter 1 (mm) | 6 |
Inside Diameter 2 (in) | 0.24 |
Inside Diameter 2 (mm) | 6 |
Temperature Range | -40°C to +125°C (-40°F to +257°F) |
Max. Working Pressure (Bar) | 15.5 |
type | Fuel |
Length (m) | 7.6 |
Shape | Straight |
Material | Nitrile Butadiene Rubber |
---|
Automotive Notes | Do not submerse in gasoline. |
---|
Customer Pack | 6 |
---|---|
Weight (lbs.) | 2.25 |
Our five-layer Greenshield™ Barrier Technology cuts vapour loss and saves fuel, making it safe for the environment and fuel efficient.
1. Barrier tube - provides high heat and corrosive liquid resistance.
2. Greenshield™ barrier - patent-pending technology provides the lowest permeation in the industry.
3. Adhesion layer - secondary protective barrier.
4. Reinforcement layer - spiral textile reinforcement provide strength and pressure resistance.
5. Cover - protect underlying components.
Barricade™ Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade™ Fuel Injection Hose is approved for use with: unleaded petrol, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.