This versatile hose is used for many heavy-duty applications. It is easy to cut to size and to install. Symmetrical 45° curved hoses are frequently used in trucks, buses and tractors or other industrial type applications.
Part # | 8045ES |
---|---|
Product # | 4278-18045 |
Description | 8045 FLEETRUNNER 45 EPDM HOSE |
Arm Length 1 (mm) | 300 |
Outside Diameter 1 (mm) | 54 |
Weight (lbs.) |
---|