Lightweight straight coolant hose, designed to withstand today's severe conditions under the hood.
Part # | CH38X1 |
---|---|
Product # | 4272-10380 |
Description | CH38X1 FLEXCORD 38MMX1M |
Outside Diameter 1 (mm) | 42.5 |
Inside Diameter 1 (in) | 1.5 |
Inside Diameter 1 (mm) | 38 |
Inside Diameter 2 (in) | 1.5 |
Inside Diameter 2 (mm) | 38 |
Temperature Range | -40°C to +135°C (-40°F to +275°F) |
Max. Working Pressure (Bar) | 3 |
type | Coolant |
Length (m) | 1 |
Shape | Straight |
Material | Epdm |
---|
Weight (lbs.) |
---|