|
|
|
|
|
|
Hydraulic Hoses
|
 |
 Hydraulic Hoses The vast number of hydraulic applications demand numerous sizes and constructions of hose to satisfy individual working requirements and conditions. Because of this, hydraulic hose varies in weight, size, temperature ratings, numbers and type of reinforcement layers, rated working pressure, flexibility and economics.
|
|
| |
|
Extremely High Pressure |
- An EnviroFluid Spiral Wire Hose with a constant working pressure rating per hose id. - 3,000 to 6000 PSI - 3/8 to 2" inside diameter
|
| |
|
High Pressure |
- Long lasting, high impulse life, wire braid reinforced hose. - Several MegaSys style offering constant pressure, flexibility and 1/2 bend radius rating. - Complete range of sizes, pressures, and temperature ratings to handle any job
|
| |
|
Medium Pressure |
- Mid range pressure and application hose types - Meets standard SAE and European Norm specifications - Wide range of pressures and temperatures offered
|
| |
|
Low Pressure |
- Global MegaVac hose was the world's first flexible, 1/2 bend radius, high temperature return line hose. - Excellent vacuum ratings offering resistance to hose collapse while under suction - Offered in sizes up through 4 1/2" to handle all return line applications
|
| |
|
High Temperature |
|
Recommended for high-pressure hydraulic lines. Ideal for use on many types of machinery and other applications
|
| |
|
M-XP™ Wire-Braid Hydraulic Hose |
|
A wire-braid hose that performs like a spiral-wire hose.
|
| |
|
Thermoplastic Hose |
|
Flexible, Crimpable Thermoplastic Hoses. Crimping leak-proof couplings on thermoplastic hose has never been easier.
|
| |
|
MegaClean™ Hose System Cleanliness |
|
Gates MegaClean™ system is designed specifically for removing internal contamination from hose and tube. It can help reduce downtime, extend filter life and reduce the risk of failure and premature wear due to contamination.
|
| |
|
|
|
|