Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section
Content Tools
Feedback Feedback Form
Print Format Print Format


Medium Pressure Hoses
 
    • Mid range pressure and application hose types

    • Meets standard SAE and European Norm specifications

    • Wide range of pressures and temperatures offered 

    MegaCleanTM 
    Contamination Prevention MegaClean hose cleaning hose


Hydraulic Hose Catalog 

            Hose Advisor Tool     

 Local Gates Rep      



G1 1-Wire Braid Hose-SAE 100R1 Type AT

Hydraulic Hose EFG6K

Applications: Medium pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1 Type AT and SAE 100R1 Type S and performance requirements of EN 853 1SN.

Gates Online Catalogue 



Contact PA Engineers

Find a Distributor



Tube: Black, oil-resistant synthetic rubber (Nitrile – Type C)*.

Reinforcement: One braid of high-tensile steel wire.

Cover:Black, oil and abrasion-resistant synthetic rubber (Modified Nitrile – Type C2)*.

Temperature Range:-40°F to +212°F (-40°C to +100°C).

Coupling: MegaCrimp® Couplings (except -3, -24 and -32)
Permanent PC Coupling (-3, -24 and -32)
Field Attachable "Type T" Couplings



G1H High-Temp 1-Wire Braid Hose

Hydraulic Hose EFG6K

Applications: Medium pressure hydraulic oil lines. Meets or exceeds requirements of SAE 100R1 Type AT.

Gates Online Catalogue 



Contact PA Engineers

Find a Distributor



Tube: Black, oil resistant, synthetic rubber (Nitrile – Type C)*.

Reinforcement: One braid of high tensile steel wire.

Cover:Black, oil and abrasion resistant synthetic rubber (Hypalon† – Type M).

Temperature Range: -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

Coupling: MegaCrimp® Couplings (except -24 and -32)
Permanent PC Couplings (-24 and -32)



RFS Red Fire Suppressant Hose

Hydraulic Hose EFG6K

Applications: Low-pressure powder fire suppressant applications on mining, forestry and fire fighting equipment. The red cover is for easy visual identification in these applications.

Gates Online Catalogue 



Contact PA Engineers

Find a Distributor



Tube:Black, oil-resistant synthetic rubber (Nitrile – Type C)*.

Reinforcement: One braid of high-tensile steel wire.

Cover: Red, oil and abrasion resistant (Modified Nitrile – Type C2)*.

Temperature Range: -40°F to +212°F (-40°C to +100°C).

Coupling: MegaCrimp® Couplings



G3H(C3H) High-Temp 2-Fiber Braid Hose—SAE 100R3

Hydraulic Hose EFG6K

Applications: Hydraulic oil lines, anti-freeze solutions or water. Meets or exceeds requirements of SAE 100R3.

Gates Online Catalogue 



Contact PA Engineers

Find a Distributor



Tube: Black, synthetic rubber (Nitrile – Type C)*.

Reinforcement: Two fiber braids.

Cover: Black, oil and abrasion resistant, synthetic rubber (Neoprene – Type A)*.

Temperature Range: For hydraulic oil lines -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

Coupling: Permanent PC Couplings



GTH(C6H) High-Temp 1-Fiber Braid Hose—SAE 100R6

Hydraulic Hose EFG6K

Applications:Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Meets or exceeds requirements of SAE 100R6.

Gates Online Catalogue 



Contact PA Engineers

Find a Distributor



Tube: Black, specially compounded, synthetic rubber (Nitrile – Type C)*.

Reinforcement: One fiber braid.

Cover: Black, oil and abrasion resistant, synthetic rubber (Neoprene – Type A)*.

Temperature Range: For hydraulic oil lines -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time).

Coupling: MegaCrimp® Couplings (except -3)
Permanent PC Couplings (-3)