|
The 1,000,000 Cycle Original
Combining Wire-Braid Flexibility with Spiral-Wire Strength
Get all the toughness without the spiral-wire expense. Gates new M-XP™ hydraulic hose meshes the flexibility of wire-braid construction with the strength and performance of spiral-wire reinforcement.
Tested at 1,000,000 impulse cycles at 212°F to far exceed SAE standards, the two-braid hose can handle 4,000-psi high-impulse applications in all sizes. That makes it especially welcome in out-of-sight and hard-to-reach applications like boom arms and scissor lifts used in the mobile equipment and construction markets.
Its benefits don’t stop there. M-XP hose is engineered with one-half the SAE bend radius requirement, reducing hose length for greater flexibility and easier routing. Plus, it can be fitted with economical one-piece MegaCrimp® couplings rather than expensive spiral-wire fittings.
See what M-XP will do for your next hydraulic application.

|
|



Other Resources:
Hydraulic Systems
Get details on other Gates hydraulic solutions – from hose and couplings to crimpers and accessories.
Safe Hydraulics
Download the Safe Hydraulics Manual for details on the Gates Preventive Maintenance Program.
|